To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-19 Waveguide Low Noise Figure Amplifier at 4.6 dB from 40 GHz to 60 GHz Frequency in U band with 36 dB Gain, Using UG-383/U-Mod Flanges

SKU: FMWGA3203
Pricing
QUANTITYPRICE
1-4$4,500.00
5-9$4,320.00
10-24$4,140.00
25-99$3,960.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-19
Waveguide Frequency BandU
Minimum Frequency40 GHz
Max Frequency60 GHz
Small Signal Gain36 dB
Flange SizeUG-383/U-Mod Flange
Saturated Output Power14.5 dBm
Typical Output Power9.5 dBm
Description

WR-19 Waveguide Low Noise Figure Amplifier at 4.6 dB from 40 GHz to 60 GHz Frequency in U band with 36 dB Gain, Using UG-383/U-Mod Flanges

FMWGA3203 by Fairview Microwave is a medium power WR-19 Waveguide Low Noise Amplifier (LNA) that has same-day shipping worldwide eligibility. Fairview Microwave LNA 40 GHz min frequency WR-19 amplifiers have a typical gain of 36 dB. This high frequency (HF) low noise amplifier operates in the WR-19 waveguide frequency range of 40 GHz minimum to 60 GHz max. Part number FMWGA3203 LNA 60 GHz waveguides are rated for amplifying properly extreme temperatures that can range from -40 degrees Celsius up to 80 deg C.

Contact Fairview Microwave's expert tech support for any aid with 40 GHz to 60 GHz U-band frequency range, 36 dB small signal gain low dB noise figure WR-19 amplifier. Waveguide WR-19 low noise medium power amplifier has a max 12 Vdc integrated voltage regulation with 85 mA of typical operating Vdc current. This high reliability U band LNA has an unconditionally stable design exhibiting an impressive 14.5 dBm of saturated power output (Psat), while still maintaining 36 dB of gain, and an exceptionally low figure of noise. Our FMWGA3203 LNA that regulates a max 12 Vdc of voltage supply with 14.5 dBm of typical power output is configured for U-band low figure noise amplification to optimize usage in laboratories, military, space, and even telecom infrastructure applications.

Fairview Microwave's 40 GHz to 60 GHz LNA is ruggedly built and gold plated with WR-19 waveguide ports that match to UG-383/U-Mod flanges. Order high-quality, extremely durable 85 mA aluminum waveguide LNAs online or by phone to have our U-band 36 dB low noise amplifier shipped to you, anywhere in the world. This low noise 85 mA WR-19 waveguide amplifier FMWGA3203 is ready for same day purchase and shipping worldwide. Download our WR-19 LNA PDF datasheet for FMWGA3203 with specifications and CAD drawing of this waveguide low noise UG-383/U-Mod flanged amplifier with dimensions for details.

This 40 GHz – 60 GHz U Band LNA with 14.5 dBm power is part of over one million RF, microwave and millimeter wave components that we keep in stock. Fairview Microwave's FMWGA3203 waveguide HF LNA is housed within aluminum and plated with gold, which makes for a sturdy and dependable unit. Our FMWGA3203 low noise amplifier's dimensions and size specifications for Fairview Microwave are: 1.5 inches long, 1.2 inches tall, 1.5 inches wide, and weight of 0.25 lbs. Fairview Microwave stocks a wide array of small 36 dB low signal noise amplifier products that range from 40 GHz low frequency to consistently high 9.5 dBm of power, and we ship same-day from our warehouse for all your RF, microwave and millimeter-wave low noise WR-19 waveguide LNA needs.