To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-15 Waveguide Attenuator Fixed 20 dB Operating from 50 GHz to 75 GHz, UG-385/U Round Cover Flange, 2W Max Power

SKU: FMWAT1010-20
Pricing
QUANTITYPRICE
1-4$557.15
5-9$534.86
10-24$512.58
25-99$490.29
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-15
Attenuation, Typical20 dB
Flange SizeUG-385/U
VSWR1.15:1
Minimum Frequency50 GHz
Maximum Frequency75 GHz
Description

WR-15 Waveguide Attenuator Fixed 20 dB Operating from 50 GHz to 75 GHz, UG-385/U Round Cover Flange, 2W Max Power

Waveguide attenuator fixed WR-15 FMWAT1010-20 by Fairview Microwave has worldwide, same-day shipping available from our ISO 9001:2008 certified facilities. Fairview Microwave medium power waveguide WR-15 attenuator FMWAT1010-20 has industry-leading performance by achieving 20 dB fixed attenuation. Gold plated 20 dB waveguide fixed attenuators by Fairview Microwave operate up to a 75 GHz maximum frequency. Our typical 20 dB nominal attenuation fixed waveguide attenuator from 50 GHz to 75 GHz is constantly in stock and has round cover aluminum flanges.

Fairview Microwave WR-15 attenuator FMWAT1010-20 that uses round cover UG-385/U gold flanges is available off-the-shelf online or by phone. Constantly in stock FMWAT1010-20 waveguide attenuator fixed with aluminum UG-385/U flanges has good RF performance by reaching a peak input power level of 2 watts. These WR-15 2 watt attenuators with 20 dB attenuation accuracy are just a few of the many high-quality products that Fairview Microwave has been providing since it started business in 1992.

Fairview Microwave aluminum waveguide attenuator fixed in the 50 GHz to 75 GHz frequency range with UG-385/U round cover flanges is 2 inches long. Our 2 inch long gold plated WR-15 2 watts fixed attenuator is 0.148 inches wide. These 2 inch by 0.148 inch 75 GHz 20 dB waveguide fixed attenuators have a typical VSWR (voltage standing wave ratio) of 1.15:1. Downloadable PDF datasheets with dimensions, specifications, and CAD drawings are available for these 2W WR-15 waveguide FMWAT1010-20 with 20 dB fixed attenuation.

We even have expert tech support on hand that can assist with any inquiries on 2 watt 50 GHz to 75 GHz WR-15 fixed attenuators. WR-15 20 dB gold plated waveguide attenuators fixed that have UG-385/U gold plated aluminum flanges are used in RADAR and satellite/wireless communications. Few companies can best Fairview Microwave with components like these WR-15 2 watt waveguides in the worldwide availability market, so call our knowledgeable sales team or go online to get your 20 dB 75 GHz gold plated fixed attenuator now.