Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male to RA SMA Male Cable LMR-240 Coax in 36 Inch with Times Microwave Connectors

SKU: FMC0304240-36
Cable length
Pricing
QUANTITYPRICE
1-24$75.99
25-49$72.19
50-99$68.39
100-249$65.35
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:121
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMCA2162-36
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50
Length36 inches
Description

TNC Male to RA SMA Male Cable LMR-240 Coax in 36 Inch with Times Microwave Connectors

RF cable assembly part number FMC0304240-36 TNC male to RA SMA male cable LMR-240 coax in 36 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. TNC male to RA SMA male cable LMR-240 coax in 36 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with TNC cable connection on one end and a SMA cable connection on the other end. Our TNC cable assembly has a male gender on end one and male on end two. TNC cable FMC0304240-36 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview TNC male to SMA male cable assembly FMC0304240-36 is built with LMR-240 coax and it is a flexible design. Our TNC cable assembly is manufactured with 50 Ohm TNC to right angle 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this TNC male to SMA right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0304240-36 can also be used as a SMA male to TNC male cable because the assembly operates in both directions.

TNC male to SMA right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality TNC to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of TNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.