To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) to BNC Female (Jack) Adapter, Nickel Plated Brass Body, 1.2 VSWR

SKU: SM3550
Pricing
QUANTITYPRICE
1-24$65.99
25-49$62.69
50-99$59.39
100-249$56.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM3550
Datasheet
SM3550
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max3 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Description

TNC Male (Plug) to BNC Female (Jack) Adapter, Nickel Plated Brass Body, 1.2 VSWR

TNC adapter SM3550 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TNC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm TNC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

TNC to BNC adapter is constructed with male gender on side 1 and female on side 2. SM3550 TNC male to BNC female coaxial adapter from Fairview is a straight body style. This straight TNC connector adapter is an in-line RF adapter design.

Fairview male TNC to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight TNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TNC and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.