Experience superior signal management with Fairview Microwave's waveguide power dividers. Our 2-way waveguide power dividers, available in various sizes including WR-90, WR-51, WR-34, WR-28, and WR-22, are engineered for precision and reliability. These components are essential for optimizing signal distribution in critical applications.
Availability
Fairview Microwave’s power dividers are in-stock and ready to ship with no minimum order quantities.
Advanced Technical Support
Access the expertise you can rely on for successful project execution.
Enhanced Value
Top-quality components that meet your RF & microwave performance needs.
2-Way Power Splitting
2-way power splitting configuration for efficient signal management.
Robust Construction
Available in aluminum or brass constructions depending on the waveguide size.
Secure Flange Design
UG style square cover flange for secure connection.
Multiple Sizes
Sizes from WR-90, WR-51, WR-34, WR-28, and WR-22, for compatibility with various applications.
WR-90 2 Way Waveguide Power Divider From 9.3 GHz to 9.5 GHz UG Square Cover Flange, Aluminum
WR-51 2 Way Waveguide Power Divider From 17.7 GHz to 21.2 GHz UG Square Cover Flange, Aluminum
WR-34 2 Way Waveguide Power Divider From 27 GHz to 31 GHz UG Square Cover Flange, Brass
WR-28 2 Way Waveguide Power Divider From 33.7 GHz to 34.7 GHz UG Square Cover Flange, Brass