Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Frequency Multipliers and Dividers

Elevate your frequency management with Fairview Microwave's range of active frequency dividers and multipliers. Our meticulously designed RF components promise precision across broad frequency spectrums, ensuring optimal performance for varied applications. With a keen focus on affordability and high-quality construction, our compact units integrate seamlessly into diverse setups.

Bridging the Spectrum for Precision Projects with RF and Microwave Frequency Multipliers and Dividers

Check Mark

Availability

Fairview Microwave’s RF multipliers and adapters are in-stock and ready to ship with no minimum order quantities.

Check Mark

Broad Spectrum Efficiency

Cover multiple bands including VHF, UHF, L, S, C, X, and Ku bands, our frequency doublers and dividers are ideal for versatile applications.

Check Mark

Prototype & Prescaler Prowess

Specifically tailored for prototypes and proof-of-concept designs, these RF doublers and prescalers assure top-tier dependability.

Active Frequency Multiplier and Divider Features

Versatile Division Configurations

Divider models include 2, 4, and 8 division options, with an all-encompassing frequency band from 0.1 to 24 GHz.

Military-Standard Robustness

These MIL-grade RF components endure MIL-STD-202 environmental test conditions for high-reliability.

Connect with Confidence

Built with SMA female connectors and solder pins, these frequency dividers and multipliers guarantee a stable connection.

Multiplying Mastery

Active frequency multipliers remarkably doubles input frequencies to output bands ranging from 13 GHz to 29 GHz.