Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Attenuators 1 dB Fixed

SMP attenuators fixed (also known as Sub-Miniature Push-on, GPO compatible attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave SMP attenuator fixed coaxial series supports a maximum attenuation level of 1 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm SMP attenuators category with 1dB (decibel) max. are manufactured with SMP connector out. This SMP to SMP fixed attenuator series includes male (plug) in and female (jack) out genders. 10 GHz maximum frequency SMP attenuator series at 1 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 1 dB SMP attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) SMP attenuator series at 1dB fixed are built to provide 2 Watt maximum input power. Our fixed 2 Watt SMP attenuators at 1 dB attenuation maximum have various body material and plating. Passivated stainless steel is an example of the attenuator body material in this SMP coaxial category. The Fairview Microwave website product pages are where to find our 1 dB SMP attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

SMP attenuator SKUs at 2 Watt in 1 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.4:1. Our 2 Watt SMP attenuators with 1.4:1 VSWR at 1 dB have a product length of 0.81. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 1dB fixed SMP attenuators (Sub-Miniature Push-on, GPO compatible). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our SMP attenuator 1 dB fixed coaxial products.