To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, SMC Jack Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

SKU: FMCN44124
Pricing
QUANTITYPRICE
1-24$48.06
25-49$45.66
50-99$43.25
100-249$41.33
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Termination TypePCB
Interface Type 1Thru Hole
Description

RF PCB Connector, SMC Jack Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

FMCN44124 SMC jack bulkhead PCB connector has an interface type of SMC jack which is compatible with thru hole cables and a 50 Ohm impedance. Fairview Microwave's SMC jack bulkhead connector uses solder as an attachment method. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMC jack RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave SMC jack bulkhead PCB connector has a PTFE dielectric type. Fairview Microwave's SMC PCB connector has a brass body with gold plating. This threaded RF connector can operate at temperatures ranging from -65 to +165 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our high-quality FMCN44124 connector features a MIL-G-45204 body plating specification. This SMC connector has a gold inner contact plating.

This Fairview Microwave jack SMC bulkhead connector will ship the same business day as purchased. Our bulkhead SMC jack connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.