RG59 75 Ohm Flexible Coax Cable Black PVC Jacket
SKU: RG59BU
Key Specifications
Key Specifications. |
Generic Name | RG59 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.24 in |
Jacket Material | PVC |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 11.5 dB |
Frequency, Max | 1 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1.181 in |
Coax Type | Coax |
Description
RG59 75 Ohm Flexible Coax Cable Black PVC Jacket
RG59B/U coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG59BU coax cable is manufactured in a flexible design and has a 75 Ohm impedance.This flexible 75 Ohm coax cable RG59 RG59B/U is constructed with a 0.24 inch diameter and PVC jacket.
RG59 RG59BU flexible 75 Ohm coax cable with PVC jacket is rated for a 1 GHz maximum operating frequency. This 75 Ohm 0.24 inch diameter and flexible coax cable is built with a shield count of 1.
Fairview Microwave RG59B/U coax is constructed with PE dielectric and a maximum operating temperature of 80 degrees C. RG59B/U coax cable specs for this wire properties can be found on its RF coax cable RG-59B/U datasheet PDF specifications above.
RG59B/U cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-59B/U coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.