To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SSMC Plug to TNC Male Cable RG316 Coax in 48 Inch

SKU: FMCA1477-48
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$96.99
25-49$92.14
50-99$87.29
100-249$83.41
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 74
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50
Length48 inches
Description

RA SSMC Plug to TNC Male Cable RG316 Coax in 48 Inch

RF cable assembly part number FMCA1477-48 RA SSMC plug to TNC male cable RG316 coax in 48 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA SSMC plug to TNC male cable RG316 coax in 48 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SSMC cable connection on one end and a TNC cable connection on the other end. Our SSMC cable assembly has a plug gender on end one and male on end two. SSMC cable FMCA1477-48 is built in a plug to male coaxial assembly design and will ship quickly after the purchase.

Fairview SSMC plug to TNC male cable assembly FMCA1477-48 is built with RG316 coax and it is a flexible design. Our SSMC cable assembly is manufactured with right angle 50 Ohm SSMC to 50 Ohm TNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SSMC right angle plug to TNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1477-48 can also be used as a TNC male to SSMC plug cable because the assembly operates in both directions.

SSMC right angle plug to TNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SSMC to TNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SSMC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.