Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA Mini SMP Female to SMA Male Cable FM-F086 Coax in 18 Inch and RoHS Compliant

SKU: SCA94086-18
Cable length
Pricing
QUANTITYPRICE
1-24$60.99
25-49$57.94
50-99$54.89
100-249$52.45
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:129
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMC0248085
Product Documents
Key Specifications
Key Specifications.
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-F086
RF Cable TypeFM-F086
RF Cable Impedance50
Length18 inches
Description

RA Mini SMP Female to SMA Male Cable FM-F086 Coax in 18 Inch and RoHS Compliant

RF cable assembly part number SCA94086-18 RA mini SMP female to SMA male cable FM-F086 coax in 18 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. RA mini SMP female to SMA male cable FM-F086 coax in 18 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with mini SMP cable connection on one end and a SMA cable connection on the other end. Our mini SMP cable assembly has a female gender on end one and male on end two. Mini SMP cable SCA94086-18 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview mini SMP female to SMA male cable assembly SCA94086-18 is built with FM-F086 coax and it is a flexible design. Our mini SMP cable assembly is manufactured with right angle 50 Ohm mini SMP to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this mini SMP right angle female to SMA male cable can be found on its specifications datasheet PDF above. Keep in mind that SCA94086-18 can also be used as a SMA male to mini SMP female cable because the assembly operates in both directions.

Mini SMP right angle female to SMA male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality mini SMP to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of mini SMP cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.