Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

close
RA HN Connectors

RA (Right Angle) HN Connectors for RF

Fairview Microwave RA (Right Angle) HN connectors (can also be known as high voltage version of Type N) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA HN (high voltage version of Type N) connectors for RF. Our HN right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of HN male (plug) connectors RA are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm HN right angle (RA) connector products.

HN connector products in this category from Fairview Microwave contain right angle body connection designs with male (plug) gender. Plug (male) right angle (high voltage version of Type N) HN connector series include 50 Ohm impedance. RA (right angle) HN connectors for RF to coax at 50 Ohm offer rg214 interfaces. Fairview Microwave right angle HN to coax connect category includes clamp/solder attachment method. Our HN RA connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview right angle HN connector SKUs are in-stock and ship same business day.

Fairview Microwave right angle HN connector 3 GHz maximum frequency are provided in this category. HN male (plug) connector RA (sometimes called a HN coaxial cable adapter when transitioning from coax to connector interface) are available. Our HN right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle HN coax series are built with brass body. Our RA coax connector product line has nickel plating types. HN RF connectors are designed with brass contact material. Gold connector contact plating material is what is found for these right angle (RA) HN components. Fairview Microwave HN connectors ship same business day to destinations worldwide. Not only do these RF connectors with HN right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) HN connectors and more.