To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male Connector Clamp/Solder Attachment for RG59BU, RG62, RG210 Cable

SKU: SC9181
Pricing
QUANTITYPRICE
1-24$5.00
25-49$4.75
50-99$4.50
100-249$4.30
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 461
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG59
Interface Type 2RG62
Interface Type 3RG210
Description

N Male (Plug) Connector For RG59, RG62, RG210 Cable, Clamp/Solder

SC9181 N male coaxial connector from Fairview Microwave has an interface type of RG59, RG62, RG210 and a 50 Ohm impedance. This N male connector uses shield attachment of clamp/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9181 N connector uses brass contact and a nickel plating material. This N male coaxial RF connector is RoHS compliant, you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male RG59 / RG62 / RG210 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.