Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm N Male to 75 Ohm N Male Cable 75 Ohm Armored Test Coax in 60 cm with LF Solder

SKU: FMCA1032-60CM
Cable length
Pricing
QUANTITYPRICE
1-24$409.99
25-49$389.49
50-99$368.99
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberPE-75Test.35
RF Cable TypeFlexible Cable
RF Cable Impedance75
Length23.622 inches
Description

75 Ohm N Male to 75 Ohm N Male Cable 75 Ohm Armored Test Coax in 60 cm and RoHS Compliant

RF cable assembly part number FMCA1032-60CM 75 Ohm N male to 75 Ohm N male cable 75 Ohm armored test coax in 60 cm and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 75 Ohm N male to 75 Ohm N male cable 75 Ohm armored test coax in 60 cm and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a N cable connection on the other end. Our type N cable assembly has a male gender on end one and male on end two. Type N cable FMCA1032-60CM is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to N male cable assembly FMCA1032-60CM is built with Armored Test coax and it is a flexible design. Our N type cable assembly is manufactured with 75 Ohm N type to 75 Ohm N cable connectors and has a 75 Ohm impedance for the cable. RF specs for this type N male to N male cable can be found on its specifications datasheet PDF above.

Type N male to N male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.