N attenuators fixed (also known as Type N, N Type, Neill attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave N attenuator fixed coaxial series supports a maximum attenuation level of 50 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm N attenuators category with 50dB (decibel) max. are manufactured with N connector out. This N to N fixed attenuator series includes female or male (jack or plug) in and female or male (jack or plug) out genders. 6 GHz maximum frequency N attenuator series at 50 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 50 dB N attenuator female or male (jack or plug) / female or male (jack or plug) questions and help with your purchases.
Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this female or male (jack or plug) N attenuator series at 50dB fixed are built to provide 300 Watt maximum input power. Our fixed 300 Watt N attenuators at 50 dB attenuation maximum have various body material and plating. Black aluminum heatsink or black anodized aluminum heatsink is an example of the attenuator body material in this N coaxial category. Paint plating is among the material used on the N fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 50 dB N attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.
N attenuator SKUs at 300 Watt in 50 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.25:1, 1.3:1, 1.4:1 or 1.45:1. Our 300 Watt N attenuators with 1.25:1, 1.3:1, 1.4:1 or 1.45:1 VSWR at 50 dB have a product length of 13.9, 2.15, 4.01, 4.5 or 4.9. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 50dB fixed N attenuators (Type N, N Type, Neill). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our N attenuator 50 dB fixed coaxial products.