Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, MMCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing

SKU: FMCN44280
Pricing
QUANTITYPRICE
1-9$33.87
10-24$32.52
25-99$31.16
100-249$29.81
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 60
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RF PCB Connector, MMCX Jack Right Angle Connector Solder Attachment Thru Hole PCB, .100 inch x .031 inch Hole Spacing

FMCN44280 MMCX jack right angle PCB connector has an interface type of MMCX jack which is compatible with thru hole cables and a 50 Ohm impedance. Fairview Microwave's MMCX jack connector uses solder as an attachment method. Our jack MMCX right angle PCB connector operates at a minimum frequency of DC and a maximum frequency of 6 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This MMCX jack RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave right angle MMCX jack PCB connector has a PTFE dielectric type. Fairview Microwave's MMCX PCB connector has a brass body with gold over nickel plating. Our FMCN44280 right angle connector uses brass contact. This push-on RF connector can operate at temperatures ranging from -55 to +155 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

The radio frequency connector is made from brass along with a contact life of 500 cycles or more. Our high-quality FMCN44280 connector features a 10 µin minimum body plating specification. This right angle MMCX connector has a gold over nickel inner contact plating. Fairview Microwave’s MMCX jack connector has a maximum operating voltage of 170 Vrms and a dielectric withstanding voltage of 500 Vrms.

This Fairview Microwave right angle jack MMCX connector will ship the same business day as purchased. Our MMCX right angle jack connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.