Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMBX Plug (Male) Snap-On Connector For RG178, RG196 Cable, Crimp/Solder With Male (Plug) Center Contact

SKU: FMCN1015
Pricing
QUANTITYPRICE
1-24$5.36
25-49$5.09
50-99$4.82
100-249$4.61
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 54
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMBX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG178
Interface Type 2RG196
Description

MMBX Plug (Male) Snap-On Connector For RG178, RG196 Cable, Crimp/Solder With Male (Plug) Center Contact

FMCN1015 MMBX plug coaxial snap-on connector from Fairview Microwave has an interface type of RG178, RG196 and a 50 Ohm impedance. This MMBX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MMBX coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

MMBX plug coaxial snap-on RF connector has a ptfe dielectric type and a VSWR of 1.11:1. This Fairview Microwave MMBX coaxial connector has a brass body with gold plating. Our FMCN1015 MMBX connector uses beryllium copper contact and a gold plating material. This MMBX plug coaxial snap-on RF connector is RoHS and with male center contact compliant, you can find this MMBX plug coaxial snap-on with male center contact connector datasheet specifications above.

Fairview Microwave plug MMBX connector purchases will ship the same day. Our MMBX plug RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMBX cable connector assemblies that will ship quickly from our location.