Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Snap-On MMBX Plug to Snap-On MMBX Plug Cable RG174 Coax in 4 Inch

SKU: FMCA1431-4
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$62.99
25-49$59.84
50-99$56.69
100-249$54.17
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 58
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG174
RF Cable Impedance50
Length4 inches
Description

Snap-On MMBX Plug to Snap-On MMBX Plug Cable RG174 Coax in 4 Inch

RF cable assembly part number FMCA1431-4 snap-on MMBX plug to snap-on MMBX plug cable RG174 coax in 4 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Snap-on MMBX plug to snap-on MMBX plug cable RG174 coax in 4 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MMBX cable connection on one end and a MMBX cable connection on the other end. Our MMBX cable assembly has a plug gender on end one and plug on end two. MMBX cable FMCA1431-4 is built in a plug to plug coaxial assembly design and will ship quickly after the purchase.

Fairview MMBX plug to MMBX plug cable assembly FMCA1431-4 is built with RG174 coax and it is a flexible design. Our MMBX cable assembly is manufactured with 50 Ohm MMBX to 50 Ohm MMBX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MMBX plug to MMBX plug cable can be found on its specifications datasheet PDF above.

MMBX plug to MMBX plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MMBX to MMBX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MMBX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.