Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, 75 Ohm Mini SMB Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

SKU: FMCN44128
Pricing
QUANTITYPRICE
1-24$37.28
25-49$35.42
50-99$33.55
100-249$32.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMB
Connector GenderJack
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RF PCB Connector, 75 Ohm Mini SMB Jack Right Angle Bulkhead Connector Solder Attachment Thru Hole PCB, .177 inch D Hole

FMCN44128 Mini SMB jack right angle bulkhead PCB connector has an interface type of Mini SMB jack which is compatible with thru hole cables and a 75 Ohm impedance. Fairview Microwave's Mini SMB jack bulkhead connector uses solder as an attachment method. Our jack Mini SMB right angle PCB connector operates at a minimum frequency of DC and a maximum frequency of 2 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This Mini SMB jack RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave right angle Mini SMB jack bulkhead PCB connector has a teflon dielectric type. Fairview Microwave's Mini SMB PCB connector has a brass body with gold plating. Our FMCN44128 right angle connector uses beryllium copper contact. This push-on RF connector can operate at temperatures ranging from -65 to +165 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

The radio frequency connector is made from brass along with a contact life of 500 cycles or more. Our high-quality FMCN44128 connector features a 10µ in minimum body plating specification. This right angle Mini SMB connector has a gold inner contact plating. Fairview Microwave’s Mini SMB jack connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.

This Fairview Microwave right angle jack Mini SMB bulkhead connector will ship the same business day as purchased. Our bulkhead Mini SMB right angle jack connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.