To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM N Male to 7/16 DIN Male Plenum Cable SPP-250-LLPL Coax

SKU: FMCA1307
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
Description

Low PIM N Male to 7/16 DIN Male Plenum Cable SPP-250-LLPL Coax and RoHS

RF cable assembly part number FMCA1307 low PIM N male to 7/16 DIN male plenum cable SPP-250-LLPL coax and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM N male to 7/16 DIN male plenum cable SPP-250-LLPL coax and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a 7/16 DIN cable connection on the other end. Our type N cable assembly has a male gender on end one and male on end two. N type cable FMCA1307 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to 7/16 DIN male cable assembly FMCA1307 is built with SPP-250-LLPL coax and it is a corrugated design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm 7/16 DIN cable connectors and has a impedance for the cable. RF specs for this N type male to 7/16 DIN male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1307 can also be used as a 7/16 DIN male to type N male cable because the assembly operates in both directions.

Type N male to 7/16 DIN male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality N type to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.