To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low PIM 4.3-10 Unequal Tapper With 10 dB Coupled Port From 350 MHz to 5.85 GHz Rated To 300 Watts

SKU: FMTP1011
Pricing
QUANTITYPRICE
1-9$100.00
10-24$96.00
25-99$92.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents