Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low Loss Test SMA Male to TNC Male Cable LL335i Coax in 150 cm

SKU: FMCA1290-150CM
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$417.99
25-49$397.09
50-99$376.19
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 67
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLL335i
RF Cable TypeLL335i
RF Cable Impedance50
Length59.055 inches
Description

Low Loss Test SMA Male (Plug) to TNC Male (Plug) Cable LL335i Coax Up To 18 GHz, 1.4 VSWR in 150 cm and RoHS

RF cable assembly part number FMCA1290-150CM low loss test SMA male (plug) to TNC male (plug) cable LL335i coax up to 18 GHz, 1.4 VSWR in 150 cm and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low loss test SMA male (plug) to TNC male (plug) cable LL335i coax up to 18 GHz, 1.4 VSWR in 150 cm and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a TNC cable connection on the other end. Our SMA cable assembly has a male gender on end one and male on end two. SMA cable FMCA1290-150CM is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to TNC male cable assembly FMCA1290-150CM is built with LL335i coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm TNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA male to TNC male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1290-150CM can also be used as a TNC male to SMA male cable because the assembly operates in both directions.

SMA male to TNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.