Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/16-0220 BNC Male (Plug) Connector For RG174 Cable, Clamp

SKU: M39012/16-0220
DISCONTINUED PRODUCT
Replaced By: SC6043
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1RG174
Description

M39012/16-0220 BNC Male (Plug) Connector For RG174 Cable, Clamp

M39012/16-0220 BNC male coaxial connector from Fairview Microwave has an interface type of RG174 and a 50 Ohm impedance. This BNC male connector uses shield attachment of clamp attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC coaxial connector has a brass body with silver plating. Our M39012/16-0220 BNC connector uses beryllium copper contact and a silver plating material. This BNC male coaxial RF connector is RoHS compliant, you can find this BNC male coaxial connector datasheet specifications above.

Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.