To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Slide-On BMA Plug Bulkhead to RA SMA Male Cable FM-SR141TBJ Coax in 24 Inch

SKU: FMCA1622-24
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-24$91.99
25-49$87.39
50-99$82.79
100-249$79.11
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-SR141TBJ
RF Cable TypeFM-SR141TBJ
RF Cable Impedance50
Length24 inches
Description

Slide-On BMA Plug Bulkhead to RA SMA Male Cable FM-SR141TBJ Coax in 24 Inch

RF cable assembly part number FMCA1622-24 slide-on BMA plug bulkhead to RA SMA male cable FM-SR141TBJ coax in 24 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Slide-on BMA plug bulkhead to RA SMA male cable FM-SR141TBJ coax in 24 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BMA cable connection on one end and a SMA cable connection on the other end. Our BMA cable assembly has a plug gender on end one and male on end two. BMA cable FMCA1622-24 is built in a plug to male coaxial assembly design and will ship quickly after the purchase.

Fairview BMA plug to SMA male cable assembly FMCA1622-24 is built with FM-SR141TBJ coax and it is a formable design. Our BMA cable assembly is manufactured with 50 Ohm BMA to right angle 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BMA plug bulkhead to SMA right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1622-24 can also be used as a SMA male to BMA plug cable because the assembly operates in both directions.

BMA plug bulkhead to SMA right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BMA to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.