7/16 DIN attenuators fixed (also known as 7/16, DIN 47223 attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave 7/16 DIN attenuator fixed coaxial series supports a maximum attenuation level of 3 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm 7/16 DIN attenuators category with 3dB (decibel) max. are manufactured with 7/16 DIN connector out. This 7/16 DIN to 7/16 DIN fixed attenuator series includes female or male (jack or plug) in and female or male (jack or plug) out genders. 8 GHz maximum frequency 7/16 DIN attenuator series at 3 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 3 dB 7/16 DIN attenuator female or male (jack or plug) / female or male (jack or plug) questions and help with your purchases.
Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this female or male (jack or plug) 7/16 DIN attenuator series at 3dB fixed are built to provide 100 Watt maximum input power. Our fixed 100 Watt 7/16 DIN attenuators at 3 dB attenuation maximum have various body material and plating. Black anodized aluminum heatsink is an example of the attenuator body material in this 7/16 DIN coaxial category. The Fairview Microwave website product pages are where to find our 3 dB 7/16 DIN attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.
7/16 DIN attenuator SKUs at 100 Watt in 3 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.35:1, 1.4:1 or 1.45:1. Our 100 Watt 7/16 DIN attenuators with 1.35:1, 1.4:1 or 1.45:1 VSWR at 3 dB have a product length of 2.5, 4.01, 4.5, 4.9 or 9.88. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 3dB fixed 7/16 DIN attenuators (7/16, DIN 47223). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our 7/16 DIN attenuator 3 dB fixed coaxial products.