Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

500 MHz to 6000 MHz Electronic Warfare Omni Antenna, 200W N-Type Female, MIL-STD-810 TAA Complaint

SKU: FMANOM1143
Pricing
QUANTITYPRICE
1-4$2,970.00
5-9$2,910.60
10-24$2,851.20
25-99$2,791.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeMobile
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency500 MHz
Maximum Frequency6 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Max Input Power200
Description

500 MHz to 6000 MHz Electronic Warfare Omni Antenna, 200W N-Type Female, MIL-STD-810 TAA Complaint

The FMANOM1143 from Fairview Microwave is a high power, high gain MIL-STD-810 omnidirectional antenna, specifically designed for 500 MHz to 6000 MHz vehicle mounted military applications. This wideband antenna is TAA compliant and features standard US 4 hole or NATO 3/6 hole pattern.

The FMANOM1143 antenna, available same day from Fairview Microwave, is tailored for applications in electronic warfare and jamming with its wideband dipole array, seamlessly operating across a wide range of frequencies. The radome-protected radiator enhances durability, and the absence of a ground plane requirement opens up diverse mounting possibilities, making it an ideal choice for electronic warfare and jamming scenarios where flexibility is paramount.

Designed to weather challenging conditions, the FMANOM1143 stands out as a durable communication solution. Operating in temperatures from -40 to +71 °C, this antenna meets MIL-STD-810 standards for humidity, shock, vibration, blowing rain, and immersion. With impact resistance at 40 km/h and a water immersion depth of 1 meter, the FMANOM1143 ensures unwavering connectivity in active hostile and harsh environments.