To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Female (Jack) Connector for SPP-250-LLPL Cable, Solder, Low PIM

SKU: FMCN1432
Pricing
QUANTITYPRICE
1-24$16.99
25-49$16.14
50-99$15.29
100-249$14.61
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.3-10
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Description

4.3-10 Female (Jack) Connector for SPP-250-LLPL Cable, Solder, Low PIM

FMCN1432 4.3-10 female coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL and a 50 Ohm impedance. This 4.3-10 female connector uses shield attachment of solder/solder attachment for the contact. Our female 4.3-10 coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

4.3-10 female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave 4.3-10 coaxial connector has a brass body with tri-metal plating. Our FMCN1432 4.3-10 connector uses phosphor bronze contact and a tri-metal plating material. This 4.3-10 female coaxial RF connector is RoHS and low pim compliant, you can find this 4.3-10 female coaxial low pim connector datasheet specifications above.

Fairview Microwave female 4.3-10 connector purchases will ship the same day. Our 4.3-10 female SPP-250-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.3-10 cable connector assemblies that will ship quickly from our location.