Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Male to 1.85mm Male Cable Using FM-103FLEX Coax

SKU: FMCA1976
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-103FLEX
RF Cable TypeFM-103FLEX
RF Cable Impedance50
Description

2.92mm Male to 1.85mm Male Cable Using FM-103FLEX Coax

RF cable assembly part number FMCA1976 2.92mm male to 1.85mm male cable using FM-103FLEX coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 2.92mm male to 1.85mm male cable using FM-103FLEX coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 2.92mm cable connection on one end and a 1.85mm cable connection on the other end. Our 2.92mm cable assembly has a male gender on end one and male on end two. 2.92mm cable FMCA1976 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 2.92mm male to 1.85mm male cable assembly FMCA1976 is built with FM-103FLEX coax and it is a flexible design. Our 2.92mm cable assembly is manufactured with 50 Ohm 2.92mm to 50 Ohm 1.85mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 2.92mm male to 1.85mm male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1976 can also be used as a 1.85mm male to 2.92mm male cable because the assembly operates in both directions.

2.92mm male to 1.85mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 2.92mm to 1.85mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 2.92mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.