Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.5 dB NF Low Noise Amplifier, Operating From 1 GHz to 2 GHz with 35 dB Gain, 10 dBm Psat and SMA

SKU: FMAM1000
Pricing
QUANTITYPRICE
1-1$1,340.00
2-4$1,286.40
5-9$1,232.80
10+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM1000
Datasheet
FMAM1000
3D CAD Model (.step)
Key Specifications
Key Specifications.
Gain35 dB
Power Output10 dBm Psat
Frequency, Min1 GHz
Frequency, Max2 GHz
DesignLow Noise
Voltage, DC Max13 Volts
Current, DC Max200 mA
Connector SeriesSMA
Description

1.5 dB NF Low Noise Amplifier, Operating From 1 GHz to 2 GHz with 35 dB Gain, 10 dBm Psat and SMA

RF low noise amplifier FMAM1000 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 10 dBm. Our SMA medium power low noise amplifier design has a 35 dB minimum gain.

Fairview RF medium power LNA amplifier part number FMAM1000 is rated with a Psat of 10 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 1 GHz and a maximum of 2 GHz. Additional specs on this medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.