To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0.85 dB NF Input Protected Low Noise Amplifier, Operating from 2 GHz to 2.6 GHz with 30 dB Gain, 12 dBm P1dB and SMA

SKU: FMAM63007
Pricing
QUANTITYPRICE
1-4$1,300.00
5-9$1,248.00
10-24$1,196.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM63007
Datasheet
FMAM63007
3D CAD Model (.step)
Key Specifications
Key Specifications.
Gain30 dB
Power Output12 dBm P1dB
Frequency, Min2 GHz
Frequency, Max2.6 GHz
Noise Figure, Max1.2 dB
DesignInput Protected Low Noise
Voltage, DC Max15 Volts
Current, DC Max130 mA
Connector SeriesSMA
Description

0.85 dB NF Input Protected Low Noise Amplifier, Operating from 2 GHz to 2.6 GHz with 30 dB Gain, 12 dBm P1dB and SMA

RF low noise amplifier FMAM63007 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 12 dBm. Our SMA medium power low noise amplifier design has a 28 dB minimum gain and 30 dB typical gain.

Fairview RF medium power LNA amplifier part number FMAM63007 is rated with a P1dB of 12 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 2 GHz and a maximum of 2.6 GHz. Additional specs on this medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.