Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Bulkhead Connector For RG316, RG174, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SKU: SC7076
Pricing
QUANTITYPRICE
1-24$34.59
25-49$32.86
50-99$31.13
100-249$29.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 990
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC7076
Datasheet
SC7076
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188
Interface Type 40.100 inch
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

SMA Female (Jack) Bulkhead Connector For RG316, RG174, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SC7076 SMA female bulkhead coaxial connector from Fairview Microwave has an interface type of RG316, RG174, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This SMA female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

SMA female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.21:1. Our SC7076 SMA connector uses beryllium copper contact. This SMA female bulkhead coaxial RF connector is RoHS compliant, you can find this SMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female SMA bulkhead connector purchases will ship the same day. Our bulkhead SMA female RG316 / RG174 / RG188 / 0.100 inch / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.