1-800-715-4396
Fairview Microwave

Quick Connect Fixed Attenuators

Available With QMA, QN or 4.3-10 Connectors

Quick Connect Fixed Attenuators Available With QMA, QN or 4.3-10 Connectors
  • RF fixed attenuators with QMA, QN and 4.3-10 connectorized designs for quick mating and easy installation
  • Frequency ranges from DC to 6GHz
  • Attenuation values up to 30dB
  • VSWR as low as 1.15:1
  • 4.3-10 attenuators power handling up to 15W Max with low PIM performance

Click on a product below for more details.

Quick Connect Fixed Attenuators Available With QMA, QN or 4.3-10 Connectors

Fairview Microwave’s quick connect attenuators are made up of 31 models that support operating frequency ranges from DC to 6 GHz. These attenuators are available with QMA, QN or 4.3-10 connectors for easy mating. They feature VSWR as low as 1.15:1 and attenuation values from 0 to 20dB. The 4.3-10 attenuator models deliver low-PIM performance and have power handling up to 15W maximum.

These quick connect attenuators increase installation flexibility with an easy, screw-on design that allows for hand-tightening and eliminates the need for wrench or torque for coupling. The 4.3-10 attenuators are made of anodized aluminum. The QMA and QN models are constructed of brass tri-metal. Most models meet IP67, ingress protection rating, requirements. These quick connect attenuators are ideal for telecommunications, industrial, defense and aerospace industry applications.

 

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2020 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689