New End Launch Connectors Deliver VSWR as Low as 1.10:1
LEWISVILLE, Texas - Fairview Microwave Inc., a supplier of on-demand microwave and RF components, has released a new line of high-speed end launch connectors. They are ideal for signal integrity measurements, chip evaluations, coplanar waveguide, 25 GbE, SERDES, substrate characterization and test fixture applications.
Fairview’s new line of high-speed end launch connectors is comprised of 4 models that provide VSWR as low as 1.10:1 and a maximum operating frequency of 40 to 110 GHz. Connector options include 1.0mm end launch (110 GHz), 1.85mm end launch (67 GHz), 2.92mm end launch (40 GHz), and 2.4mm end launch (50 GHz). These connectors are reusable, don’t require any soldering and have a compact profile with a 0.350-inch mounting width and a 0.005-inch launch pin. They feature an outer conductor made of stainless steel and a gold-plated beryllium copper center contact. These end launch connectors are ideally suited for high-speed digital and mmWave system development.
“Our new family of end launch connectors delivers amazing VSWR performance with a reduced mounting profile, allowing our customers to fit even more connections in the same PCB area,” said Dan Birch, Product Manager at Fairview Microwave.
Fairview’s new high-speed end launch connectors are in stock and ready for immediate shipment with no minimum order quantity. For detailed information on these products, please visit https://www.fairviewmicrowave.com/rf-products/high-speed-end-launch-connectors.html. For inquiries, Fairview can be contacted at +1-972-649-6678.