Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Smooth Bore CM Connector Stub Terminal, Solder Thread-In

SKU: SC5514
Pricing
QUANTITYPRICE
1-24$32.59
25-49$30.96
50-99$29.33
100-249$28.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 307
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodThread-In
Minimum FrequencyDC
Maximum Frequency50 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

SMP Male (Plug) Smooth Bore CM Connector Stub Terminal, Solder Thread-In

SC5514 SMP male thread-in terminal smooth bore cm connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This SMP male thread-in connector uses shield attachment of solder attachment for the contact. Our male SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

SMP male thread-in terminal smooth bore cm RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMP terminal connector has a passivated stainless steel body. Our SC5514 SMP connector uses beryllium copper contact. This SMP male thread-in terminal smooth bore cm RF connector is RoHS compliant, you can find this SMP male thread-in terminal smooth bore cm connector datasheet specifications above.

Fairview Microwave male SMP thread-in connector purchases will ship the same day. Our thread-in SMP male stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.