SMP male (plug) connectors, also known as Sub-Miniature Push-on or GPO compatible, ship from the Fairview Microwave ISO registered facility the same business day and are in-stock continually to provide shipping same-day. Since 1992, Fairview Microwave has been known a RF/microwave industry leader for our products like these SMP male/plug RF connectors. These components are available for coax, printed circuit board (PCB), shroud or terminal types. Expert technical support and knowledgeable sales teams at Fairview Microwave will provide the answers to your coaxial, PCB, shrouded or terminal SMP male connector questions.
Fairview Microwave SMP male / plug connectors impedance is at 50 Ohm and offer .030 inch pin, .050 inch pin, .060 inch pin, .065 inch end launch, .065 inch pin, .070 inch pin, .075 inch pin, .092 inch end launch, .105 inch pin, .125 inch pin, .130 inch pin, .135 inch pin, .150 inch pin, .220 inch pin, .275 inch pin, edge mount, end launch, pin, rg405, stub, surface mount, thru hole or thru hole 3-leg interfaces. Our SMP plug series includes solder or solder/solder attachment methods. The connectors in this product line for making RF cable assemblies interface with RG405 coax. The GPO compatible PCB connectors with male gender include .065 inch end launch, .092 inch end launch, edge mount, end launch, surface mount, thru hole or thru hole 3-leg design. Connectors for RF terminal applications in SMP are .030 inch pin, .050 inch pin, .060 inch pin, .065 inch pin, .070 inch pin, .075 inch pin, .105 inch pin, .125 inch pin, .130 inch pin, .135 inch pin, .150 inch pin, .220 inch pin, .275 inch pin, pin or stub interface.
Our product category includes 2 hole panel / flange mount, bulkhead, solder, threaded or thread in SMP plug/female connector types with 6, 8, 18, 40 or 50 GHz maximum frequencies. Fairview Microwave SMP (SubMiniature Push-on / GPO compatible) male (plug) connector specifications includes CAD drawing(s) with dimensions and other RF details for download in a PDF.
This SMP male connector series is built with beryllium copper, brass, kovar, passivated stainless steel or stainless steel bodies and have plating of gold or passivated. Beryllium copper, brass or kovar contact material is used and they are designed with gold contact plating. Full detent, limited detent, push-on, smooth bore or smooth bore cm SMP connectors in male (plug) variations are part of this series. Consider the Fairview Microwave website for your first choice of where to locate and purchase Sub-Miniature Push-on / GPO compatible male/plug connectors. Being in business since 1992, an established RF/microwave and millimeter wave industry leader and having the large in-stock inventory as well as the support you need; we should not only be the first choice for RF, microwave and mmWave connectors, we should be your first choice for all radio frequency components.