Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Smooth Bore Connector .130 inch Pin Terminal, Solder

SKU: SC5274
Pricing
QUANTITYPRICE
1-24$44.59
25-49$42.36
50-99$40.13
100-249$38.35
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeTerminal
Interface Type 1.130 inch Pin
Description

SMP Male (Plug) Smooth Bore Connector .130 inch Pin Terminal, Solder

SC5274 SMP male terminal smooth bore connector from Fairview Microwave has an interface type of .130 inch pin and a 50 Ohm impedance. This SMP male connector uses shield attachment of solder attachment for the contact. Our male SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

SMP male terminal smooth bore RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMP terminal connector has a kovar body with gold plating. Our SC5274 SMP connector uses beryllium copper contact and a gold plating material. This SMP male terminal smooth bore RF connector is RoHS compliant, you can find this SMP male terminal smooth bore connector datasheet specifications above.

Fairview Microwave male SMP connector purchases will ship the same day. Our SMP male .130 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.