Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-229 to Type N Female Waveguide to Coax Adapter CMR-229 with 3.3 GHz to 4.9 GHz U Band in Aluminum, Paint

SKU: FMWCA1060
Pricing
QUANTITYPRICE
1-4$675.00
5-9$648.00
10-24$621.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-229
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency3.3 GHz
Maximum Frequency4.9 GHz
Description

WR-229 to Type N Female Waveguide to Coax Adapter CMR-229 with 3.3 GHz to 4.9 GHz U Band in Aluminum, Paint

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1060 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-229 and CMR-229 flange. This WR-229 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-229 waveguide to coaxial transition adapter with N connector has a minimum frequency of 3.3 GHz and a maximum frequency of 4.9 GHz. Fairview WR-229 N transition adapter for coax is designed with a body material of aluminum. Our WR-229 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-229 waveguide transition adapter to coaxial N part number FMWCA1060 is currently in stock at our location. Our right angle wave guide WR-229 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.