Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-102 to SMA Female Waveguide to Coax Adapter UG-1493/U Square Cover with 7 GHz to 10 GHz in Aluminum, Paint

SKU: FMWCA1037
Pricing
QUANTITYPRICE
1-4$955.00
5-9$916.80
10-24$878.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-102
Flange SizeUG-1493/U
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency7 GHz
Maximum Frequency10 GHz
Description

WR-102 to SMA Female Waveguide to Coax Adapter UG-1493/U Square Cover with 7 GHz to 10 GHz in Aluminum, Paint

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1037 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-102 and square cover flange. This WR-102 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-102 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 7 GHz and a maximum frequency of 10 GHz. Fairview WR-102 SMA transition adapter for coax is designed with a body material of aluminum. Our WR-102 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-102 waveguide transition adapter to coaxial SMA part number FMWCA1037 is currently in stock at our location. Our right angle wave guide WR-102 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.