To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

WR-90 Waveguide Section 6 Inch Length Straight Using CPR-90G Flange With a 8.2 GHz to 12.4 GHz Frequency Range in Commercial Grade

Product SKU: SMF90SA-06

WR-90 Waveguide Section 6 Inch Length Straight Using CPR-90G Flange With a 8.2 GHz to 12.4 GHz Frequency Range in Commercial Grade high resolution
  • WR-90 Waveguide Section 6 Inch Length Straight Using CPR-90G Flange With a 8.2 GHz to 12.4 GHz Frequency Range in Commercial Grade zoom
Pricing Table
QUANTITYPRICE
1-9$262.32
10-24$249.20
25-49$241.70
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

WR-90 Waveguide Section 6 Inch Length Straight Using CPR-90G Flange With a 8.2 GHz to 12.4 GHz Frequency Range in Commercial Grade

Fairview microwave waveguide section SMF90SA-06 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-90 for side 1 and WR-90 for side 2. This WR-90 waveguide section is constructed with CPR-90G flange on side 1 and CPR-90G flange on side 2.

WR-90 waveguide section in straight design is 6 inches in length and commercial grade grade. This 6 inch commercial grade grade waveguide section in WR-90 size and CPR-90G flange has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Fairview WR-90 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF90SA-06 is in stock at our Allen, TX facility in the. Our waveguide WR-90 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.