To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Commercial Grade WR-75 Waveguide Termination 2.5 Watts With a 10 GHz to 15 GHz Frequency Range

SKU: FMWTR1005
Pricing
QUANTITYPRICE
1-4$221.43
5-9$212.57
10-24$203.72
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents