To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

WR-62 Waveguide H-Bend Instrumentation Grade Using UG-419/U Flange With a 12.4 GHz to 18 GHz Frequency Range

Product SKU: SMF-62HB-001

WR-62 Waveguide H-Bend Instrumentation Grade Using UG-419/U Flange With a 12.4 GHz to 18 GHz Frequency Range high resolution
  • WR-62 Waveguide H-Bend Instrumentation Grade Using UG-419/U Flange With a 12.4 GHz to 18 GHz Frequency Range zoom
Pricing Table
QUANTITYPRICE
1-1$374.48
2-4$359.50
5-9$344.52
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:5
Quantity:  

WR-62 Waveguide H-Bend Instrumentation Grade Using UG-419/U Flange With a 12.4 GHz to 18 GHz Frequency Range

Waveguide bend SMF-62HB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-62 waveguide size. Our WR-62 H-Bend waveguide is constructed with a UG-419/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-62 H-Bend waveguide with UG-419/U flange from Fairview is instrumentation grade and in-stock now. Our WR-62 instrumentation grade waveguide bend has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-62 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-62HB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our Allen, TX facility for all your RF/microwave waveguide component needs.