Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-51 Waveguide Section 3 Inch Length Straight Using UBR180 Flange With a 15 GHz to 22 GHz Frequency Range in Instrumentation Grade

SKU: SMF-51S001-03
DISCONTINUED PRODUCT
Search for alternative
Waveguide Sections.
Key Specifications
Key Specifications.
Waveguide Size 1WR-51
Flange Size 1None
Waveguide Size 2WR-51
Flange Size 2None
Length3 inches
Frequency, Min15 GHz
Frequency, Max22 GHz
Description

WR-51 Waveguide Section 3 Inch Length Straight Using UBR180 Flange With a 15 GHz to 22 GHz Frequency Range in Instrumentation Grade

Fairview microwave waveguide section SMF-51S001-03 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-51 for side 1 and WR-51 for side 2. This WR-51 waveguide section is constructed with None flange on side 1 and None flange on side 2.

WR-51 waveguide section in straight design is 3 inches in length and instrumentation grade. This 3 inch and instrumentation grade waveguide section in WR-51 size and None flange has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Fairview WR-51 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-51S001-03 is in stock at our facility. Our waveguide WR-51 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.