To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

WR-51 to SMA Female Waveguide to Coax Adapter UBR180 Standard with 15 GHz to 22 GHz Ku-K Band in Copper

Product SKU: SMW51AC

WR-51 to SMA Female Waveguide to Coax Adapter UBR180 Standard with 15 GHz to 22 GHz Ku-K Band in Copper high resolution
  • WR-51 to SMA Female Waveguide to Coax Adapter UBR180 Standard with 15 GHz to 22 GHz Ku-K Band in Copper zoom
Pricing Table
QUANTITYPRICE
1-9$471.77
10-24$448.18
25-49$434.74
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:12
Quantity:  

WR-51 to SMA Female Connector Waveguide to Coax Adapter From 15 GHz to 22 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW51AC is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-51 and 4 hole flange flange. This WR-51 waveguide to coax adapter / transition is constructed with a SMA coaxial connecter that is 50 and female gender.

WR-51 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Fairview WR-51 SMA transition adapter for coax is designed with a body material of copper and connector body material of passivated stainless steel. Our WR-51 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-51 waveguide transition adapter to coaxial SMA part number SMW51AC is currently in stock at our Allen, TX location. Our right angle wave guide WR-51 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.