WR-42 Waveguide Standard Gain Horn Antenna With UG-597/U Flange, 20 dBi Gain and 18 GHz to 26.5 GHz

Product SKU: FM9852B-20

WR-42 Waveguide Standard Gain Horn Antenna With UG-597/U Flange, 20 dBi Gain and 18 GHz to 26.5 GHz high resolution
  • WR-42 Waveguide Standard Gain Horn Antenna With UG-597/U Flange, 20 dBi Gain and 18 GHz to 26.5 GHz zoom
Pricing Table
QUANTITYPRICE
1-4$1,069.57
5-9$1,016.09
10-24$962.61
25+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:Call for Availability
Quantity:  

WR-42 Waveguide Standard Gain Horn Antenna With UG-597/U Flange, 20 dBi Gain and 18 GHz to 26.5 GHz

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) FM9852B-20 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-42 waveguide size. Fairview WR-42 waveguide horn antenna is constructed with a UG-597/U connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-42 waveguide antenna with UG-597/U adapter transition from Fairview Microwave is a 20 dB gain and in-stock now. Our UG-597/U WR-42 20 dB gain horn waveguide antenna has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. This waveguide WR-42 horn antenna with UG-597/U transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 20 dB gain Waveguide horn with UG-597/U input can be found on the WR-42 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9852B-20 Waveguide antenna horn with UG-597/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-42 waveguide component needs.