Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 Twistable Flexible Waveguide in 36 Inch Using UG-595/U Square Cover Flange With a 18 GHz to 26.5 GHz Frequency Range

SKU: SMW42TF005-36
Pricing
QUANTITYPRICE
1-4$795.00
5-9$763.20
10-24$731.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-42 Twistable Flexible Waveguide in 36 Inch Using UG-595/U Square Cover Flange With a 18 GHz to 26.5 GHz Frequency Range

Fairview Microwave SMW42TF005-36 ships same-day worldwide and is a WR-42 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-42 twistable brass waveguide cables with silver plating are 36 inches long. WR-42 flexible 36” waveguide SMW42TF005-36 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-42 waveguide cable has a UG-595/U flange designation. These high-quality 36 inch twistable flexible waveguides function up to a maximum frequency of 26.5 GHz. Fairview Microwave offers expert tech support help on these 18 GHz minimum to 26.5 GHz maximum silver-plated flexible waveguides with UG-595/U square cover brass flanges.

Waveguide components like SMW42TF005-36 WR-42 26.5 GHz 36 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 18 GHz minimum frequency UG-595/U square cover brass flange 36-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 155° degrees/ft and a repeated MOR of 45° degrees/ft. Our 18 GHz to 26.5 GHz frequency range flexible waveguide with 155° degrees/ft MOR displays a 1.05 dB typical insertion loss, viewable here on SMW42TF005-36 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 1.05 dB insertion loss twistable silver-plated waveguides with 155° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 45 psig.

Twistable 1.05 dB loss flexible waveguide WR-42 with 36 inches of length UG-595/U square cover brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.35:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW42TF005-36 155° degrees/ft MOR UG-595/U brass waveguide cable is 1.5 inches with 3 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 36 inch long twistable 18 GHz to 26.5 GHz flexible waveguide is 6 inches and 12 inches respectively. Fairview Microwave WR-42 square cover flange silver-plated flexible waveguide with 1.05 dB insertion loss and 1.35:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-42 twistable flexible brass 36” long waveguide cable 45 psig MOP has a maximum input power of 100 kWatts and maximum peak power of 39 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 36 in. 45 psig MOP 155° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW42TF005-36 WR-42 twistable silver-plated flexible waveguides using square cover UG-595/U brass flanges with 6 inch E-Plane and 12 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-42 36 in. brass twistable flexible waveguide with square cover UG-595/U flanges covering 18 GHz to 26.5 GHz with SMW42TF005-36 PDF datasheet specifications with CAD drawing dimension specs download. These 1.05 dB insertion loss 26.5 GHz max frequency waveguide cables with 1.35:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.