Fairview Microwave
0 Items in Cart
Login
1-800-715-4396
|
Live Chat Support Software
Products
The RF Cable Designerâ„¢
Adapters
1.0/2.3 Adapters
1.0mm Adapters
1.85mm Adapters
10-32 Adapters
2.4mm Adapters
2.92mm Adapters
3.5mm Adapters
4.1/9.5 Mini DIN Adapters
4.3-10 Adapters
7/16 DIN Adapters
7mm Adapters
BMA Adapters
BNC Adapters
C Adapters
F Adapters
FME Adapters
GR874 Adapters
HN Adapters
LC Adapters
MCX Adapters
MHV Adapters
Mini SMP Adapters
Mini UHF Adapters
MMBX Adapters
MMCX Adapters
N Adapters
QMA Adapters
QN Adapters
RCA Adapters
SC Adapters
SHV Adapters
SMA Adapters
SMB Adapters
SMC Adapters
SMP Adapters
SSMA Adapters
TNC Adapters
U.FL Adapters
UHF Adapters
W.FL Adapters
ZMA Adapters
Amplifiers
Amplifier Accessories
Bi Directional Amplifiers
Broadband Amplifiers
Gain Block Amplifiers
GaN Power Amplifiers
High Rel Amplifiers
Input Protected Low Noise Amplifiers
Limiting Amplifiers
Linear Amplifiers
Low Noise Amplifiers
Low Phase Noise Amplifiers
Power Amplifiers
Waveguide Amplifiers
Antennas
Fixed Antennas
Portable Antennas
Specialty Waveguide Antennas
Waveguide Antennas
Waveguide Antennas with Waveguide to Coax Adapters
Attenuators
Continuously Variable Attenuators
Fixed Attenuators
Programmable Attenuators
Step Attenuators
Voltage Variable Attenuators
Waveguide Attenuators
Baluns
Bias Tees
Bulk Cables
50 Ohm Coax Cables
75 Ohm Coax Cables
Cable Assemblies
High-Rel Cable Assemblies
Low PIM Cable Assemblies
Matched Cable Assemblies
Multi-Purpose Test Cables
VNA Test Cables
1.0mm Cable Assemblies
1.85mm Cable Assemblies
2.4mm Cable Assemblies
2.92mm Cable Assemblies
4.1/9.5 Mini DIN Cable Assemblies
4.3-10 Cable Assemblies
7/16 DIN Cable Assemblies
BMA Cable Assemblies
BNC 75 Ohm Cable Assemblies
BNC Cable Assemblies
F 75 Ohm Cable Assemblies
MCX Cable Assemblies
Mini UHF Cable Assemblies
MMBX Cable Assemblies
MMCX Cable Assemblies
N 75 Ohm Cable Assemblies
N Cable Assemblies
QMA Cable Assemblies
SMA Cable Assemblies
SMB Cable Assemblies
SMC Cable Assemblies
SMP Cable Assemblies
SSMA Cable Assemblies
SSMB Cable Assemblies
SSMC Cable Assemblies
TNC Cable Assemblies
UHF Cable Assemblies
UMCX 2.1 Cable Assemblies
UMCX 2.5 Cable Assemblies
UMCX Cable Assemblies
Circulators
Combiners
Connector Shorts
Connectors
1.0mm Connectors
1.85mm Connectors
10-32 Connectors
2.4mm Connectors
2.92mm Connectors
4.3-10 Connectors
7/16 DIN Connectors
75 Ohm BNC Connectors
BMA Connectors
BNC Connectors
HN Connectors
MC-Card Connectors
MCX Connectors
Mini SMP Connectors
MMBX Connectors
MMCX Connectors
N Connectors
QMA Connectors
SHV Connectors
SMA Connectors
SMB Connectors
SMC Connectors
SMP Connectors
SSMA Connectors
SSMC Connectors
TNC Connectors
Couplers
Couplers
Hybrids
Tappers
Waveguide Couplers
DC Blocks
Detectors
Power Detectors
Schottky Zero Bias Detector
Threshold Detectors
Tunnel Diode Zero Bias Detector
Waveguide Detectors
Dust Caps
Equalizers
Filters
Bandpass Filters
Highpass Filters
Lowpass Filters
Tunable Filters
Waveguide Bandpass Filters
Harmonic Filters
Frequency Dividers
Frequency Multipliers
Hybrids
Isolators
Limiters
High Rel Limiters
PIN-PIN Limiters
PIN-Schottky Limiters
Matching Pads
Mixers
Double Balanced Mixers
IQ Mixers
Waveguide Converter Mixers
Modulators
New Products
Noise Sources
Amplified Noise Sources
Calibrated Noise Sources
Calibrated, Integral Isolator Noise Sources
Surface Mount Noise Sources
Waveguide Noise Sources
Oscillators
Phase Locked Crystal Oscillators
Phase Locked Oscillators
Reference Oscillators
Temperature Compensated Crystal Oscillators
Voltage Control Oscillators
Waveguide Gunn Oscillators
Phase Shifters
Phase Shifters
Waveguide Phase Shifters
Phase Trimmers
Power Dividers
Rotary Joints
Surge Protectors
Switches
Electromechanical Relay Switches
High Isolation Switches
High Isolation USB Switches
Low IL Repeatability Relays
PIN Diode Switches
Surface Mount Switches
Waveguide Electromechanical Relay Switches
Waveguide PIN Diode Switches
Synthesizers
Terminations
Feed-Thru Load Terminations
Load Terminations
Waveguide Terminations
Test and Measurement
Calibration Kits
Matched Cable Assemblies
Microwave Probes
Multi-Purpose Test Cables
Precision Test Adapters
Short, Open, Load & Thru
Single-Ended Pigtails and Probes
VNA Test Cables
Tools
Torque Wrenches
Waveguide Components
Antennas
Flexible Waveguides
Straights, Bends, Twists
Waveguide Accessories
Waveguide Amplifiers
Waveguide Attenuators
Waveguide Bandpass Filters
Waveguide Bulkhead Adapters
Waveguide Circulators
Waveguide Converter Mixers
Waveguide Couplers
Waveguide Detectors
Waveguide Electromechanical Relay Switches
Waveguide Gunn Oscillators
Waveguide Isolators
Waveguide Magic Tees
Waveguide Noise Sources
Waveguide Phase Shifters
Waveguide PIN Diode Switches
Waveguide Terminations
Waveguide to Coax Adapters
Waveguide Transitions
More >>
<< Less
SERVICE/SUPPORT
Services
RF Performance
Cable Phase Matching
Custom Cable Assembly
Custom Kits
3D CAD Drawings
Help / FAQ
How To Order
Technical Support
Shipping Policy
Terms of Sale
Privacy Policy
Search:
Home
>
Waveguides
>
Waveguide to Coaxial Adapters
>
WR-42 Waveguide to Coaxial Adapters
>
WR-42 to SMA Waveguide to Coaxial Adapters
WR-42 to SMA Waveguide to Coaxial Adapters
WR-42 to SMA Waveguide to Coaxial Adapters
Product Filters
Hide Filters
Connector Gender
Please Select
Female
Flange
Please Select
Square Cover
Square Cover UG-595/U
Square Cover UG-597/U
Flange Material
Please Select
Aluminum
Copper
WR-42 to SMA Female Waveguide to Coax Adapter Square Cover Standard with 18 GHz to 26.5 GHz in Aluminum
42AC206
$466.88
QTY: Call |
WR-42 to SMA Female Waveguide to Coax Adapter UG-595/U Square Cover Standard with 18 GHz to 26.5 GHz K Band in Copper, Paint
FMWCA1018
$630.88
QTY: 14 |
WR-42 to SMA Female Waveguide to Coax Adapter UG-597/U Square Cover with 18 GHz to 26.5 GHz K Band in Aluminum, Paint
FMWCA1026
$684.36
QTY: 4 |
WR-42 to SMA Waveguide to Coaxial Adapters