WR-34 Waveguide Standard Gain Horn Antenna With UG-1530/U Flange, 10 dBi Gain and 22 GHz to 33 GHz

Product SKU: FM9851B-10

WR-34 Waveguide Standard Gain Horn Antenna With UG-1530/U Flange, 10 dBi Gain and 22 GHz to 33 GHz high resolution
  • WR-34 Waveguide Standard Gain Horn Antenna With UG-1530/U Flange, 10 dBi Gain and 22 GHz to 33 GHz zoom
Pricing Table
QUANTITYPRICE
1-4$840.73
5-9$798.69
10-24$756.66
25+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2
Quantity:  

WR-34 Waveguide Standard Gain Horn Antenna With UG-1530/U Flange, 10 dBi Gain and 22 GHz to 33 GHz

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) FM9851B-10 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-34 waveguide size. Fairview WR-34 waveguide horn antenna is constructed with a UG-1530/U connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-34 waveguide antenna with UG-1530/U adapter transition from Fairview Microwave is a 10 dB gain and in-stock now. Our UG-1530/U WR-34 10 dB gain horn waveguide antenna has a minimum frequency of 22 GHz and a maximum frequency of 33 GHz. This waveguide WR-34 horn antenna with UG-1530/U transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 10 dB gain Waveguide horn with UG-1530/U input can be found on the WR-34 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9851B-10 Waveguide antenna horn with UG-1530/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-34 waveguide component needs.