Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 Twistable Flexible Waveguide in 24 Inch Using UG-383/U Round Cover Flange With a 33 GHz to 50 GHz Frequency Range

SKU: SMW22TF005-24
Pricing
QUANTITYPRICE
1-4$585.00
5-9$555.75
10-24$526.50
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-22 Twistable Flexible Waveguide in 24 Inch Using UG-383/U Round Cover Flange With a 33 GHz to 50 GHz Frequency Range

Fairview Microwave SMW22TF005-24 ships same-day worldwide and is a WR-22 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-22 twistable brass waveguide cables with silver plating are 24 inches long. WR-22 flexible 24” waveguide SMW22TF005-24 by Fairview Microwave is manufactured with round cover brass flanges. Each round cover end of this WR-22 waveguide cable has a UG-383/U flange designation. These high-quality 24 inch twistable flexible waveguides function up to a maximum frequency of 50 GHz. Fairview Microwave offers expert tech support help on these 33 GHz minimum to 50 GHz maximum silver-plated flexible waveguides with UG-383/U round cover brass flanges.

Waveguide components like SMW22TF005-24 WR-22 50 GHz 24 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 33 GHz minimum frequency UG-383/U round cover brass flange 24-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 180° degrees/ft and a repeated MOR of 70° degrees/ft. Our 33 GHz to 50 GHz frequency range flexible waveguide with 180° degrees/ft MOR displays a 0.6 dB typical insertion loss, viewable here on SMW22TF005-24 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 0.6 dB insertion loss twistable silver-plated waveguides with 180° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 45 psig.

Twistable 0.6 dB loss flexible waveguide WR-22 with 24 inches of length UG-383/U round cover brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.3:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW22TF005-24 180° degrees/ft MOR UG-383/U brass waveguide cable is 1 inches with 2 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 24 inch long twistable 33 GHz to 50 GHz flexible waveguide is 4 inches and 8 inches respectively. Fairview Microwave WR-22 round cover flange silver-plated flexible waveguide with 0.6 dB insertion loss and 1.3:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-22 twistable flexible brass 24” long waveguide cable 45 psig MOP has a maximum input power of 25 kWatts and maximum peak power of 12 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 24 in. 45 psig MOP 180° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW22TF005-24 WR-22 twistable silver-plated flexible waveguides using round cover UG-383/U brass flanges with 4 inch E-Plane and 8 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-22 24 in. brass twistable flexible waveguide with round cover UG-383/U flanges covering 33 GHz to 50 GHz with SMW22TF005-24 PDF datasheet specifications with CAD drawing dimension specs download. These 0.6 dB insertion loss 50 GHz max frequency waveguide cables with 1.3:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.