Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-187 to SMA Female Waveguide to Coax Adapter UDR48 Standard with 3.85 GHz to 5.85 GHz in Aluminum

SKU: SMW187AC
Pricing
QUANTITYPRICE
1-9$640.00
10-24$608.00
25-49$576.00
50+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: FMWCA1076
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-187
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency3.85 GHz
Maximum Frequency5.85 GHz
Maximum VSWR1.5:1
Description

WR-187 to SMA Female Waveguide to Coax Adapter UDR48 Standard with 3.85 GHz to 5.85 GHz in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW187AC is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-187 and UDR48 flange. This WR-187 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-187 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 3.85 GHz and a maximum frequency of 5.85 GHz. Fairview WR-187 SMA transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-187 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-187 waveguide transition adapter to coaxial SMA part number SMW187AC is currently in stock at our location. Our right angle wave guide WR-187 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.