Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-15 Waveguide Isolator with 25 dB min Isolation from 50 GHz to 75 GHz using Round Cover UG-385/U Flange

SKU: FMWIR1002

WR-15 Waveguide Isolator with 25 dB min Isolation from 50 GHz to 75 GHz using Round Cover UG-385/U Flange

SKU: FMWIR1002
Pricing
QUANTITYPRICE
1-1$2,958.56
2-4$2,840.22
5-9$2,721.88
10+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Description

WR-15 Waveguide Isolator with 25 dB min Isolation from 50 GHz to 75 GHz using Round Cover UG-385/U Flange

Waveguide isolator FMWIR1002 from Fairview Microwave has same-day shipping. Our high-quality WR-15 waveguide isolator achieves 25 dB minimum isolation. Fairview Microwave 25 dB min WR-15 waveguide isolator FMWIR1002 operates in the 50 GHz to 75 GHz frequency range. This 50 GHz to 75 GHz Faraday design WR-15 isolator utilizes round cover flanges. FMWIR1002 75 GHz max frequency isolators feature gold plated UG-385/U flanges and are available from the Fairview Microwave website or our knowledgeable sales staff.

WR-15 waveguide isolator with 25 dB min isolation and 50 GHz to 75 GHz frequency range has a weight of 0.15 lbs. Waveguide WR-15 isolators with round cover UG-385/U flanges are continuously in-stock and cover the V band of frequencies. Fairview Microwave has, since 1992, provided high-quality RF parts like this WR-15 V band waveguide Faraday isolator FMWIR1002. These round cover UG-385/U flange 75 GHz maximum frequency waveguide isolators have a maximum insertion loss of 1.8 dB.

Fairview Microwave industry-leading same-day ship waveguide product line includes these round cover UG-385/U flange waveguide 50 GHz to 75 GHz isolators which present 1 watt forward power rating. WR-15 V band isolators with 1.8 dB insertion loss prevail in radar systems, telecom infrastructure, R&D labs and military. Waveguide isolator WR-15 with a power rating of 1 watt has a typical voltage standing wave ratio (or VSWR) of 1.4:1. This Faraday isolator with 1.4:1 VSWR at 0.15 lbs measures 2.5 inches long and 0.94 inches high.

Fairview Microwave offers expert tech support on these 50 GHz min frequency WR-15 two-port waveguide isolators with 25 dB min isolation and 1.8 dB insertion loss. Specifications and dimensions for WR-15 V band waveguide isolator FMWIR1002 from Fairview Microwave are included in precise CAD drawings and specs on the PDF datasheet download. With same-day shipping worldwide and our knowledgeable sales staff, Fairview Microwave should be your first choice for waveguide isolators like FMWIR1002 WR-15 with round cover UG-385/U flanges and 1.4:1 VSWR.